StarTech.com

24in SATA to Left Angle SATA Serial ATA Cable

Make a left-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA24LA1

  • 1x SATA connector
  • 1x Left-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5” and 2.5” SATA hard drives
  • Provides 24" in cable length
0,00 € EUR exc VAT
0,00 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SATA24LA1 Left Angle (90-degree) SATA Cable features a standard (straight) SATA receptacle as well as a left-angled SATA receptacle, providing a simple 24-inch connection to a Serial ATA drive, with full SATA 3.0 bandwidth support of up to 6Gbps when used with SATA 3.0 compliant drives.

The left-angled SATA connection enables you to plug in your Serial ATA hard drive in hard to reach areas or tight spaces, while the low profile and flexible design of the cable improves airflow and reduces clutter in your computer case, helping to keep the case clean and cool.

Constructed of only top quality materials and designed for optimum performance and reliability this 24" SATA cable is backed by our lifetime warranty.

As an alternative, StarTech.com also offers a 24in Right Angle SATA cable (SATA24RA1), which provides the same simple installation as this left angled SATA cable, but allows the cable to connected to the SATA drive from the opposite direction.

The StarTech.com Advantage

  • Left-angled SATA connector easily fits into hard to reach areas and tight spaces, providing flexibility to position your SATA drive as needed within your system case
  • Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
  • Backed by StarTech.com lifetime warranty, ensuring a dependable connection

Applications

Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases

Server and storage subsystem applications

High-end workstation drive installations

Connections to SATA Drive Arrays

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 609.6 mm [24 in]
Color Red
Connector Style Straight to Left Angle
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 24in SATA to Left Angle SATA Serial ATA Cable

Certifications

Related Products

12in SATA to Left Angle SATA Serial ATA Cable
SATA18LA1
18in SATA to Left Angle SATA Serial ATA Cable - F/F

Make a left-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,83 € inc VAT