StarTech.com

1 ft N-Male to RP-SMA Wireless Antenna Adapter Cable – M/M

Extend the distance between your wireless antennas and your wireless devices

Product ID: NRPSMA1MM

  • Low loss at 2.4 GHz frequency range
  • Optimized for use with StarTech.com’s networking devices and wireless antennas
  • Converts RP-SMA type connectors to N Male connectors
19,99 € EUR exc VAT
24,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type RG-400/U
Connector(s)
Connector A 1 - N Connector (RF Coax) Male
Connector B 1 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Copper
Product Length 0.3 m [1 ft]
Packaging Information
Package Height 21.1 cm [8.3 in]
Package Length 19.9 cm [7.8 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 ft N-Male to RP-SMA Wireless Antenna Adapter Cable – M/M

Certifications