×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
10 ft Straight Through Serial Parallel Cable - DB25 M/M
Extend your printer switchbox connections by 10ft
Product ID: SC10MM
Overview
This Straight Through Parallel Serial Cable provides DB25 connectors on each end, and can be used for parallel or serial connections.
Backed by Lifetime Warranty.
The StarTech.com Advantage
- Position your computer up to 10 feet away from your printer switchbox
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
Connects PC's parallel port to a switchbox
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - DB-25 (25 pin, D-Sub) Male | |
Connector B | 1 - DB-25 (25 pin, D-Sub) Male | |
Physical Characteristics | ||
Cable Length | 3 m [10 ft] | |
Color | Gray | |
Product Length | 3 m [10 ft] | |
Product Weight | 268 g [9.5 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 0.3 kg [0.6 lb] | |
What's in the Box | ||
Included in Package | 1 - 10 Ft. 25 Pin Straight Thru Cable M/M |
Product Support
Data Sheets
-
SC10MM_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+