StarTech.com

6 ft Simple Signaling Serial UPS Cable AP9823

This Simple UPS Serial Cable provides a reliable connection between a computer and an APC Uninterruptible Power Supply (UPS).

Product ID: SIMPLEUPS06

  • DB9 Serial Interface Cable
15,99 € EUR exc VAT
19,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Gray
Connector Style Straight
Product Length 1.8 m [6 ft]
Wire Gauge 28 AWG
Packaging Information
Package Height 22.3 cm [8.8 in]
Package Length 10 mm [0.4 in]
Package Width 12.6 cm [5 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6 ft Simple Signaling Serial UPS Cable AP9823

Certifications