StarTech.com

6 ft Smart UPS Replacement USB Cable AP9827

This USB to UPS Cable provides a reliable connection between a computer and an APC Uninterruptible Power Supply (UPS).

Product ID: USBUPS06

  • High quality construction
  • Ferrite core eliminates EMI interference
  • Easy to use and install
21,99 € EUR exc VAT
26,61 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 1.8 m [6 ft]
Product Width 10.2 cm [4 in]
Weight of Product 74 g [2.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 79 g [2.8 oz]
What's in the Box
Included in Package 1 - 6 ft Smart UPS Replacement USB Cable AP9827

Certifications

Related Products

6 ft Simple Signaling Serial UPS Cable AP9823
SIMPLEUPS06
6 ft Simple Signaling Serial UPS Cable AP9823

This Simple UPS Serial Cable provides a reliable connection between a computer and an APC Uninterruptible Power Supply (UPS).

15,99 € exc VAT
19,35 € inc VAT