Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

15 ft 3-in-1 PS/2 KVM Extension Cable

Product ID: 3N1PS2EXT15

Features
  • Tangle free 3-in-1 design

  • All connectors are color coded to PC99 specifications for easy installation

  • Keyboard, monitor, and mouse cables are separated for 1 ft from each end

More Features . . .
  • Video cable is constructed of mini-coax wire for ultimate picture clarity

  • Ferrite core on the video cable virtually eliminates EMI interference

Prices may be lower from Resellers:

CPNL BUYDNL
INGNL
Available in
19,99 € EUR exc VAT
24,19 € inc VAT

ID: 3N1PS2EXT15

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

StarTech.com's 15ft PC99 3-in-1 KVM Extension cable allow you to extend the reach of your existing PS/2 keyboard and mouse, and VGA monitor cables, without the mess and tangle of having to use three separate extension cables.

The 3-in-1 Extension cable features high quality keyboard and mouse connectors, color-coded to PC99 specifications for easier peripheral connections.

The video component of the cable features double-shielding and a ferrite core to eliminate EMI signal interference, and is constructed using high quality mini-coaxial wire for crystal clear video quality at any resolution.

Designed to provide a durable peripheral connection, this high quality 3-in-1 Keyboard/Mouse/Monitor cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Eliminates tangled keyboard, monitor, and mouse cables
  • StarTech.com lifetime warranty
Applications
  • Used to extend and detangle the lengths of keyboard, monitor, and mouse cables behind your workstation
Product Numbers
Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 7.6 m [25 ft]
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Gray
Product Length 4.6 m [15 ft]
Packaging Information
Shipping (Package) Weight 0.9 kg [2.1 lb]
What's in the Box
Included in Package 1 - 15 ft. PC99 3-in-1 KVM Extension Cable
2 - Nuts (4_40_6)

* Product appearance and specifications are subject to change without notice.