StarTech.com

1 ft USB Y Cable for External Hard Drive - Dual USB A to Micro B

A single USB external hard drive cable that provides power and data

Product ID: USB2HAUBY1

  • Provides both USB data and USB device power through a single cable
  • High Speed USB 2.0 data transfer rate up to 480Mbps
5,99 € EUR exc VAT
7,25 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 32 g [1.1 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 37 g [1.3 oz]
What's in the Box
Included in Package 1 - 1 ft USB Y Cable for External Hard Drive - USB A to Micro B

Certifications

Related Products

USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6
6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

4,99 € exc VAT
6,04 € inc VAT
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

3,99 € exc VAT
4,83 € inc VAT