StarTech.com

15 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB_15

  • Supports USB 2.0 data transfer rates up to 480 Mbps
4,99 € EUR exc VAT
6,04 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Beige
Product Length 4.6 m [15 ft]
Weight of Product 134 g [4.7 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 139 g [4.9 oz]
What's in the Box
Included in Package 1 - 15 ft Beige A to B USB 2.0 Cable - M/M

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,25 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
6,04 € inc VAT
10 ft Transparent USB 2.0 Cable - A to B
USBFAB10T
10 ft Transparent USB 2.0 Cable - A to B

Connect USB 2.0 peripherals to your computer

3,99 € exc VAT
4,83 € inc VAT
2 Port USB A Female Slot Plate Adapter
USBPLATE
2 Port USB A Female Slot Plate Adapter

Provides two USB port connections to a motherboard

4,99 € exc VAT
6,04 € inc VAT

Accessories