StarTech.com

6 ft Clear A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB6T

  • USB 2.0 Compatible
2,99 € EUR exc VAT
3,62 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Maximum Cable Length 5 m [16.4 ft]
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Transparent
Product Length 1.8 m [6 ft]
Weight of Product 59 g [2.1 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 64 g [2.3 oz]
What's in the Box
Included in Package 1 - 6 Ft. Transparent USB Cable A-B M/M

Certifications