Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 ft Retractable USB 2.0 Cable A to B - M/M

Product ID: USBRETAB4

Prices may be lower from Resellers:

CPNL BUYDNL 4LAUNL ISTNL ACENL
INGNL
Available in
7,99 € EUR exc VAT
9,67 € inc VAT

ID: USBRETAB4

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This retractable 4ft USB 2.0 cable is the perfect laptop accessory for your mobile computing needs.

This compact, lightweight cable features a standard USB A Male connector and a USB B Male connector, providing a convenient and portable solution for connecting mobile USB devices, like portable hard drives, printers, scanners, etc. to a laptop computer.

The StarTech.com Advantage
  • Retractable cable eliminates the bulk and inconvenience of carrying long USB device cables inside laptop bags and other carrying cases
  • Replace worn-out or lost USB 2.0 cables with this high quality, 4ft Retractable USB 2.0 Cable A to B - M/M
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 1.2 m [4 ft]
Color Black
Product Length 1.2 m [4 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 4 ft Retractable USB 2.0 Cable A to B - M/M

* Product appearance and specifications are subject to change without notice.