StarTech.com

3 ft Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Connect a USB 3.0 Micro USB External Hard drive to your computer

Product ID: USB3SAUB3BK

  • Cable and Connectors are compliant with USB 3.0 SuperSpeed specifications
  • Molded connectors with strain relief
9,99 € EUR exc VAT
12,09 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Environmental
Humidity 40%-70%RH
Operating Temperature -20°C to 80°C (-4°F to 158°F)
Storage Temperature -25°C to 85°C (-13°F to 185°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 49.7 g [1.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 54.7 g [1.9 oz]
What's in the Box
Included in Package 1 - USB 3.0 A to Micro B

Certifications

Related Products

6 ft SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6
6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

9,99 € exc VAT
12,09 € inc VAT
10 ft SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB10
10 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external devices and transfer data at 10x the speed of USB 2.0

11,99 € exc VAT
14,51 € inc VAT
6 ft SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB6
6 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
12,09 € inc VAT
SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB3
3 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your PC or laptop

9,99 € exc VAT
12,09 € inc VAT
3 ft SuperSpeed USB 3.0 Cable A to B - M/M
6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB3BK
3 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK
6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB10BK
10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

14,99 € exc VAT
18,14 € inc VAT