Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10 ft IEEE-1394 Firewire 800 Cable 9-4 M/M

Product ID: 1394_94_10

Deliver high speed data transfers between your FireWire devices

Features
  • Fast data transfer rate of up to 800 Mbits/sec

  • Hot Pluggable feature allows swapping of live devices without turning off your computer

  • Compliant with 1394a & 1394b standards

More Features . . .
  • Compatible with all 1394a & 1394b PC FireWire, Apple FireWire, and Sony iLink devices

  • Supports a daisy-chain of up to 63 fireWire devices

  • Highest quality shielding protects from EMI (electromagnetic interference) noise

  • Twisted Pair Construction

Prices may be lower from Resellers:

CPNL BUYDNL ISTNL ACENL YORC
INGNL
Available in
16,99 € EUR exc VAT
20,56 € inc VAT

ID: 1394_94_10

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 10ft 1394b FireWire cable provides one FireWire 800 9-pin male connector and one FireWire 4-pin male connector, allowing you to connect your FireWire 400 devices to your FireWire 800 ports - ensuring that your high speed digital storage and video capture applications will be running at their peak.

Expertly designed to provide a high quality, long-lasting FireWire connection, the 1394b FireWire (4 pin to 9 pin) cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • High speed data transfer rate of up to 800 Mbits/sec
  • 2 times faster than IEEE 1394a and USB 2.0
  • Supports Plug and Play connection
  • FireWire cables meets or exceeds 1394a and 1394b standards
  • Backed by StarTech.com’s lifetime warranty
Applications
  • Ideal for Mass storage, Digital Video (DV), Digital Audio, Digital Cameras, Printers, Scanners, Home entertainment and other Networking products
  • Connect multiple FireWire devices together
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Industry Standards IEEE 1394a & 1394b
Performance
Maximum Cable Length 4.3 m [14 ft]
Connector(s)
Connector A 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Connector B 1 - FireWire 400 (4 pin, IEEE 1394a) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 10 ft IEEE-1394 FireWire 800 Cable 9-4 M/M
IEEE-1394 Firewire 800 Cable (9-pin to 6-pin) - M/M
1394_96_6

6 ft IEEE-1394 Firewire Cable 9-6 M/M

Deliver high speed data transfers between your FireWire devices

11,99 € exc VAT
14,51 € inc VAT

IEEE-1394b Firewire 800 Cable (9-pin) - M/M
1394_99_10

10 ft 1394b Firewire 800 Cable 9-9 M/M

Deliver high speed data transfers between your FireWire devices

23,99 € exc VAT
29,03 € inc VAT

* Product appearance and specifications are subject to change without notice.