StarTech.com

10 ft 1394b FireWire 800 Cable 9-9 M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 1394_99_10

  • Fast data transfer rate of up to 800 Mbits/sec
  • Hot Pluggable feature allows swapping of live devices without turning off your computer
  • Compliant with FireWire800 and 1394b standards
View More
  • Compatible with all 1394b PC FireWire, Apple FireWire, and Sony iLink devices
  • Supports a daisy-chain of up to 63 fireWire devices
  • 9-pin cable draws power from FireWire bus
  • Highest quality shielding protects from EMI (electromagnetic interference) noise
  • Twisted Pair Construction
23,99 € EUR exc VAT
29,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards FireWire 800 & 1394b
Connector(s)
Connector A 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Connector B 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Weight of Product 107 g [3.8 oz]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 20.2 cm [8 in]
Package Width 21.5 mm [0.8 in]
Shipping (Package) Weight 108 g [3.8 oz]
What's in the Box
Included in Package 1 - 10 ft 1394b FireWire 800 Cable 9-9 M/M

Certifications

Related Products

IEEE-1394 Firewire 800 Cable (9-pin to 6-pin) - M/M
1394_96_6
6 ft IEEE-1394 FireWire Cable 9-6 M/M

Deliver high speed data transfers between your FireWire devices

11,99 € exc VAT
14,51 € inc VAT