Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - CardBus to ExpressCard Laptop Adapter Card – USB Based

Product ID: EC2CBU

Discontinued

Convert a CardBus slot into a USB-Based ExpressCard slot

Features
  • Compliant with USB specification 2.0

  • Easily connect your CardBus card into the adapter slot and convert to ExpressCard

  • USB 2.0 transfer rate up to 480 Mbps

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: EC2CBU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This PCMCIA to Expresscard Adapter quickly and easily adapts USB based ExpressCard/34 devices to work through your laptop CardBus slot.

With support for hot-plug installation, you can connect and remove the PCMCIA to ExpressCard adapter without even having to shut down the computer, making it the ideal solution for connecting commonly used devices such as broadband wireless modems, flash card adapters and other legacy IO devices. (Note: Only works with USB-based Expresscard/34 devices)

The StarTech.com Advantage
  • Use this adapter to connect all of your existing USB-based ExpressCards through your laptop's CardBus slot without the hassle of having to replace them
  • Drivers are not required
  • Hot-plug support allows you to connect/remove this adapter without turning off your system
Compatible With

View full OS compatibility

Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Linux

Applications
  • Allows older systems with only CardBus slot to use the latest USB-based ExpressCard/34 adapter cards
  • Supports USB-based broadband wireless modems (such as CDMA, EV-DO, GPRS), flash memory, flash card adapters, security, legacy I/O (PS2, serial, parallel), optical disk drives, and GPS receivers
Warranty Information
Warranty 2 Years
Hardware
Bus Type CardBus (PCMCIA)
Chipset ID Renesas/NEC - µPD720102
Interface ExpressCard (USB 2.0 Bus)
Performance
Maximum Data Transfer Rate USB 2.0 Bus: Up to 480 Mbps
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm) Slot
1 - PC Card (Type II, Cardbus)
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Linux
Special Notes / Requirements
System and Cable Requirements Pentium® or equivalent notebook with an available Type II PC Card slot
Physical Characteristics
Product Height 8 mm [0.3 in]
Product Length 95 mm [3.7 in]
Product Weight 25 g [0.9 oz]
Product Width 54 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - ExpressCard to CardBus Adapter
1 - Instruction Manual
ExpressCard to CardBus Laptop Adapter PC Card
CB2EC

ExpressCard to CardBus Laptop Adapter PC Card

Use CardBus cards in your laptop ExpressCard slot

83,99 € exc VAT
101,63 € inc VAT

* Product appearance and specifications are subject to change without notice.