StarTech.com

2 Port ExpressCard Laptop USB 2.0 Adapter Card

Add two USB 2.0 ports to a computer through an ExpressCard slot

Product ID: EC230USB

  • Supports all available USB transfer rates: High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
  • Compliant with Express Card (34mm) Type II Standard
  • Backward compatible with USB version 1.1
View More
  • Optional power adapter accommodates high current consumption devices
  • Easy Plug & Play installation
28,99 € EUR exc VAT
35,08 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Renesas/NEC - µPD720114
Interface USB 2.0
Ports 2
Performance
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Mac OS X 10.6 to 10.8
Linux 2.6 to 4.4.x LTS Versions Only
Power
Center Tip Polarity Positive
Output Voltage 5 DC
Power Source Not Included (not required for standard applications)
Packaging Information
Package Height 18 cm [7.1 in]
Package Length 17.2 cm [6.8 in]
Package Width 72 mm [2.8 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 2 Port USB ExpressCard Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Mac OS X 10.6 to 10.8
Linux 2.6 to 4.4.x LTS Versions Only

Certifications

Accessories