Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Aluminum Universal VGA Cooler Fan w/ Heatsink and TX3 Connector

Product ID: FANCSORB

Add additional cooling to a chipset with a heatsink and fan cooler

Features
  • 50mm cooling fan

  • Aluminum heatsink with radial fin design

  • 3-pin connector with tachometer wire

Prices may be lower from Resellers:

CPNL ISTNL ACENL
Available in
9,99 € EUR exc VAT
12,09 € inc VAT

ID: FANCSORB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Universal VGA Cooler Fan features an aluminum heatsink and TX3 motherboard connection.

The VGA Cooler Fan delivers rapid heat dissipation and circulation for Chipsets and Video Cards.

The StarTech.com Advantage
  • A 50mm cooling fan with tachometer wire for easy monitoring of the fan speed
  • An aluminum heatsink with unique radial fin design to help reduce noise for quite operation
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Replace a failing cooling fan on some video cards
  • Replace a passive heatsink cooler with an active heatsink with fan
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Sleeve Bearing
Fan Dimensions (Number / Dimensions) 50 x 50 x 15mm (1.97 x 1.97 x 0.59in)
Fans 1 - 50 mm
Heatsink Dimensions 55 x 20mm (2.17 x 0.79in)
Heatsink Type Aluminum
Performance
Air Flow Rate 8.84 CFM
Fan RPM 4500
Noise Level 28 dBA
Thermal Resistance 2.395゚C/W
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin, TX3) Female
Power
Input Voltage 12 DC
Power Consumption (In Watts) 1.68 W
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Weight 54 g [1.9 oz]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - Chipset/Video Card Orb Fan
Metal Oxide Thermal CPU Paste Compound Tube for Heatsink
SILVGREASE1

1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink

Provide optimal heat transfer between CPU and heatsink through a metal oxide compound

3,99 € exc VAT
4,83 € inc VAT

* Product appearance and specifications are subject to change without notice.