StarTech.com

25 ft 3-in-1 Ultra Thin PS/2 KVM Cable

Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable

Product ID: SVECON25

  • 3-in-1 molded KVM cable reduces cable clutter and tangles
  • Single cable design connects VGA, PS/2 keyboard and Mouse
  • Video cable is constructed of mini-coax wire for excellent picture clarity
27,99 € EUR exc VAT
33,87 € EUR inc VAT

Overview

StarTech.com's professional line of 3-in-1 PS/2 KVM cables are specifically designed to work with your StarView or Server Remote Control KVM switch, integrating the necessary PS/2 peripheral connections as well as the VGA connection into a single cable - reducing tangles while maintaining excellent performance.

This 25ft 3-in-1 PS/2 KVM switch cable features an ultra-thin design and is constructed of only high quality materials. Designed for durability and long-term reliability, this cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Unique design minimizes the number of cables required

Technical Specifications

Warranty Information
Warranty Lifetime
Physical Characteristics
Cable Length 7.6 m [25 ft]
Product Length 7.6 m [25 ft]
Packaging Information
Shipping (Package) Weight 0.5 kg [1.2 lb]
What's in the Box
Included in Package 1 - 25ft 2-in-1 PS/2 VGA KVM Cable

Certifications

Accessories

Product Support

Frequently Asked Questions

Before You Buy

It can be difficult to tell which ones are right for the KVM switch you are interested in.  How can you tell which KVM cables you require?  How can you tell if a KVM switch requires proprietary cables?  How do these cables work? 

Standard KVM Switches and Cables

Note: You will need one bundle of KVM cables per computer you want to connect to the KVM switch.

Standard KVM switches have no special cable requirements.  If you have spare video and PS/2 or USB cables, you can use them to hook up the KVM switch to your computers.  StarTech.com still sells KVM cable packages, but they are just for the convenience of buying them in bundles and usually involve some savings.  Keep in mind that even if you have some of the cables you need, it still might be advantageous to buy the bundle.

KVM Switches with Opposite Gender Video Connections

Some KVM switches use male video connections for the computers and female video connections for the console ports.  In this case you simply need a video extension cable, or a KVM cable package appropriate to the KVM switch.  This is so you cannot accidentally plug cables from your computer into the console ports.

KVM Switches Requiring Proprietary Cables

KVM switches can also use proprietary KVM cables to connect to the individual computers.  This is often done with larger KVM switches and KVM switches intended for a server environment.  These cables use a proprietary pinout which does not conform to the video standard in use, as the cable carries both the video and PS/2 or USB data along a single cable.

If you are unsure whether or not you need special cables, complete the following:

  1. Check the Technical Specifications tab on the individual product pages for What's in the Box.  This section lists everything that comes with your purchase, and your KVM switch might come with the cables.
  2. Check the Accessories tab.  This section lists potential accessories for the product you are looking at.  StarTech.com will list the appropriate KVM cables for the KVM switch here. 
  3. Check the Gallery and look at a picture of the back of the KVM switch.

Note: If there are no PS/2 or USB ports on the back of the KVM switch other than for the console, you will require proprietary cables.

If at this point you require further assistance in deciding which cables to purchase with your StarTech.com KVM switch, contact our technical support team.