Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

European Replacement Power Adapter For 1UCABCONS

Product ID: CABCONSPAEU

Replace, or keep a spare 12V DC (4 A) rack console power adapter on hand

Prices may be lower from Resellers:

CPNL BUYDNL ISTNL ACENL
INGNL
Available in
25,99 € EUR exc VAT
31,45 € inc VAT

ID: CABCONSPAEU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Replacement (European) Power Adapter is specifically designed for StarTech.com's DuraView 1UCABCONS console series, offering a convenient and cost-effective way to replace a defective, damaged, or missing power adapter.

Applications
  • Replace defective, damaged, or missing power adapter for the 1UCABCONS series consoles.
  • Accessories the KVM switch modules for independent use
Product Numbers
Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 110V-240V AC
Output Current 4A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 32 mm [1.3 in]
Product Length 110 mm [4.3 in]
Product Weight 0.4 kg [0.9 lb]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - Power Adapter
8-port KVM Module for Rack-mount LCD Consoles
CAB831HD

8-port KVM Module for Rack-mount LCD Consoles

Enhance or replace the KVM module on your StarTech.com LCD console by controlling eight USB or PS/2 computers, or use with a separate PS/2 keyboard and mouse with VGA display

398,99 € exc VAT
482,78 € inc VAT

* Product appearance and specifications are subject to change without notice.