×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
Rackmount Brackets for SV441DUSBI SV1115IPEXT
Mount a StarTech.com SV441DUSBI or SV1115IPEXT IP KVM switch into your server rack or cabinet
Product ID: 1110EXTRACK
- Allows you to mount the KVM switch horizontally or in a vertical position (mounting the SV1115IPEXT horizontally requires 2 1110EXTRACK brackets)
21,99 € EUR exc VAT
26,61 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
The 1110EXTRACK rack mount bracket kit is designed specifically for use with our SV441DUSBI orSV1115IPEXT KVM switches, providing you with a convenient method for rack mounting your equipment.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Save space by rack mounting SV441DUSBI or SV1115IPEXT in a cabinet or a rack
Applications
Rack mount the SV441DUSBI or SV1115IPEXT in a cabinet or a rack to save space and organize your equipment
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030809702 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Special Notes / Requirements | ||
Note | Also works with discontinued product SV1110IPEXT | |
Packaging Information | ||
Shipping (Package) Weight | 0.3 kg [0.6 lb] | |
What's in the Box | ||
Included in Package | 1 - Rack Mount Bracket (w/ Screws) |
Related Products
SV441DUSBI
4 Port USB VGA IP KVM Switch with Virtual Media
Control up to 4 USB VGA computers remotely over an IP network or the internet
1 074,99 € exc VAT
1 300,74 € inc VAT
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- 1110EXTRACK_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+