Support

Product FAQs

Hoe gaat u te werk

What options are in the menu, and in what order?

Here are the menu options for this device:

  1. Contrast
  2. Brightness
  3. Finetune
    1. Phase
    2. Clock
    3. H-Position
    4. V-Position
  4. Colour
    1. Red
    2. Blue
    3. Green
  5. Size
    1. Full
    2. Overscan
    3. Underscan
    4. Letterbox
    5. Panscan
    6. Follow Input
  6. Output
    1. Native
    2. SXGA
    3. WXGA
    4. WUXGA
    5. WSXGA
    6. WXGA
    7. 1080P50
    8. 1080I50
    9. 720P50
    10. 576P
    11. 576I
    12. 1080P60
    13. 1080I60
    14. 720P60
    15. 480P
    16. 480I
    17. UXGA
    18. SXGA
    19. XGA
    20. SVGA
    21. VGA
  7. Audio
    1. Source
      1. L/R (3.5mm)
      2. Optical (Toslink; SPDIF)
    2. Delay
      1. Off
      2. 40MS
      3. 110MS
      4. 150MS
    3. Sound
      1. ON
      2. MUTE
  8. OSD
    1. H-Position
    2. V-Position
    3. Timer
    4. Background
    5. Display
      1. INFO
      2. OFF
      3. ON
  9. Factory Reset
  10. Information
  11. Mirror (Flips the screen horizontally)