Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK


4K Connectivity

USB 3.0 to DisplayPort

Enable non-4K capable devices to connect to 4K Ultra HD displays

Dedicated hardware processing, for improved performance and a smooth visual experience

LEARN MORE

Mini DisplayPort to HDMI 4K Converter

Supports video resolution up to 4K

Fully compliant with DisplayPort 1.2 revision

Supports HDMI 4K @ 30 Hz

LEARN MORE

USB 3.0 to HDMI

Add Ultra HD 4K video support to your computer system through an available USB 3.0 port

LEARN MORE

Pro Series Metal High Speed HDMI Cable

4K Ultra HD HDMI Cable

Durable gold-plated connector and metal moulding

Thin cable for a more flexible installation with minimal clutter

LEARN MORE

4K Docking Stations

Our select Thunderbolt 2 and USB 3.0 docking stations also support 4K Ultra HD video output. This allows an attached device to take advantage of increased resolution and productivity.

Thunderbolt™ 2 4K Laptop Docking Station

Supports Thunderbolt 2

4K video output to a single HDMI or DisplayPort display, with support for 3840 x 2160p Ultra HD resolutions

LEARN MORE

USB 3.0 Laptop Docking Station with 4K DisplayPort, HDMI

USB 3.0 Universal Laptop Docking Station

4K video output to a single HDMI or DP display, with support for 3840 x 2160p Ultra HD resolutions

LEARN MORE