StarTech.com’s New Wireless HD Extender Kit Enables Wireless High-Definition Connections at Distances of up to 100ft/30m

Wireless HD Transmitter and Receiver Kit enables users to connect a High-Definition display or projector to an HDMI audio/video source providing ideal solution for boardrooms, classrooms and digital signage

Lockbourne, OH - December 14, 2012 - StarTech.com, a leading manufacturer of hard-to-find connectivity parts has announced the release of a new Wireless HD Extender Kit, which enables users to wirelessly transmit a high definition audio and video signal from an HDMI source device to a High-Definition display or projector up to 100 feet (30m) away.

The extender kit is comprised of a WHDI compliant Wireless HD transmitter unit and receiver unit, as well as an infrared remote control for added convenience. The wireless HD extender delivers full High-Definition video, as well as audio and Infrared (IR), eliminating the need for an expensive cable infrastructure.

“We are excited to bring the Wireless HD Extender Kit to market, as it is able to deliver 1080p video with the same performance as a direct cable connection” said John Mardinly, Senior Product Manager for StarTech.com’s line of Audio-Video products. “WHDI is a standard that works well to deliver wireless high definition content, which is great for environments like boardrooms and classrooms where typical cabling creates clutter. Wireless HDMI is also an ideal solution for digital signage or retail POS applications where cables may get in the way of shoppers”.

Features of the new Wireless HD Extender Kit include:

  • 30m/100ft maximum HD extension distance
  • Includes both transmitter and receiver units
  • Supports Full 1080p High-Definition video resolution (1920x1080), 7.1 digital audio
  • Pure hardware design, with no software or drivers to install

MSRP for StarTech.com’s Wireless HD Extender Kit (ST121WHD) is $329.99 (USD) in the USA, $339.99 (CDN) in Canada, £307.99 (GBP excl. VAT) in the UK. The kit is available for purchase from leading technology resellers including CDW, Newegg.com, Amazon.com, PC Connection, and Insight and will also be distributed by Ingram Micro, SYNNEX, D&H, Tech Data and ASI.

Additional information on this product can be found at https://www.StarTech.com/Wireless-HD. For more information on StarTech.com’s full line of Audio-Video products, please visit https://www.StarTech.com/AV/.
 
For more information about this announcement, please contact Andrew Stephen at 1-800-265-1844 ext. 1248 or astephen@startech.com.

About StarTech.com

StarTech.com is an ISO 9001:2000 registered manufacturer of hard-to find connectivity parts including A/V products, computer parts, cables and server management solutions. Founded in 1985, StarTech.com has locations in the United States, Canada, The United Kingdom, Europe and Taiwan, servicing a worldwide market.

About WHDI

WHDI revolutionizes the home multimedia experience by wirelessly delivering interactive HD video from any device to any display.

It gives consumers convenience and flexibility to connect HDTVs wirelessly to video sources such as Notebooks, Mobile Phones, Set-top boxes and Blu-ray players.

View all press articles...