StarTech.com Launches New Wall and Desk-Mount Sit-Stand Options

Unique ergonomic sit-stand desks and arms are ideal for confined workspaces in home, commercial or medical environments.

Lockbourne, OH - May 31, 2018 - StarTech.com has announced the release of two new additions to its line of Sit-Stand Workstations: A Monitor Arm ARMSTSCP1 that attaches to a desk and a Wall-Mounted Desk WALLSTS1. Both products provide compact, highly functional solutions to prevent the health concerns linked to extended periods of sitting. These workstations allow users to remain productive while optimizing space and comfort levels, specific to their needs.

Designed with flexibility and comfort in mind, the Sit-Stand Monitor Arm and Wall-Mounted Sit-Stand Desk provide cost-effective, space saving ergonomic solutions by using existing desks and work spaces, even in confined areas. They feature foldable keyboard trays, articulating monitor arms and easy height adjustments that let you alternate between sitting and standing without disrupting your workflow. Maximize the use of your space with the ability to swing the arms from left to right, and, when not in use, tuck the desks away and fold keyboard trays up to 90°.

The Desk-Mount Sit-Stand Monitor Arm (ARMSTSCP1) is perfect for the home office or confined commercial work areas. The ability to swing the workstation from left to right, up or down allows for ample comfort and workspace even in confined areas.

The Wall-Mounted Sit-Stand Desk (WALLSTS1) provides a complete workstation with minimal space requirements, working well in medical environments like hospitals and clinics, or in commercial workspaces like warehouses and information kiosks. The wall-mount sit-stand desk can hold a monitor, bar-code scanner, keyboard, wrist rest and mouse, all on the same arm. It offers easy access to all of your workstation requirements, while providing a small footprint and the ability to be hidden away to make more room when not in use.

“These unique new additions to our ergonomics line were specifically developed to meet the needs of users who require non-traditional alternatives to the standard sit-stand desk,” commented StarTech.com Product Manager, Juliet Wei. “The wall mount sit-stand gives users easy access to a complete workstation including monitor and keyboard tray in a confined work space. It's a flexible and ergonomically comfortable solution for places like hospital and clinics. The desk mount-sit stand arm provides similar functionality utilizing an existing desk.

Features of both the desk and wall-mount versions include:

    VESA monitor mount, allowing for - 90° to 90° swivel and -5° to 35° tilt 360° monitor rotation for landscape or portrait viewing One-touch height adjustment up to 17.7” (450 mm) for ARMSTSCP1 and 17.2” (436 mm) for WALLSTS1 Separate height adjustment for monitor mount of up to 4.9” (124 mm) Supports a single monitor up to 24", keyboard, wrist rest and mouse (on the left or right) Folding keyboard tray up to 90° Clamp and grommet base options available for AMSTSCP1 for flexible installation Backed by a StarTech.com 2-year warranty and free lifetime technical support.

In addition to these two new products, StarTech.com offers a wide selection of ergonomic solutions including monitor mounts, ceiling mounts, TV carts, tablet mounts and ergonomic mats. Dual monitor versions of the Wall and Desk-Mounted Sit-Stand Desk will also be available later this year.

The new single monitor sit-stand workstations are available at CDW, Amazon.com, Newegg.com, PC Connection, and Insight and are distributed by Ingram Micro, SYNNEX, Tech Data, D&H and ASI.

View all press articles...