Launches Industry-First USB-C™ Docks

New line of first-to-market USB-C docking stations offer industry-leading features.

Lockbourne, OH - September 14, 2017 - has announced the launch of three new USB-C Laptop Docking Stations which offer industry-first features. These unique features include: triple 4K-monitor display outputs, dual DisplayPort video output, built-in SSD/HDD storage bays and dual 4K monitor support for laptops, whether using a USB-C or USB 3.0 connection. All three of the docking stations are compatible with Windows and Apple laptops equipped with a USB-C or Thunderbolt 3™ port.

USB-C and Thunderbolt 3 laptops are thinner and typically have fewer ports, making it difficult for the user to connect to additional displays and devices. The new docks offer the solution to this problem by providing multiple video output options and several additional ports for device access.

The new docking stations cater to creative and business professionals by providing quality graphics resolution and versatile solutions for a full workstation setup. Creative professionals, such as graphic designers and videographers can take advantage of the best quality graphics from the docking station’s output options of multiple 4K displays. Business users will find the combination of only a single cable and power adapter to power and charging their laptop provides an efficient and clutter-free workstation setup.

Triple-4K Monitor USB-C Docking Station - DK30CH2DPPD, UK & EU SKU:DK30CH2DPPDU

  • Two DisplayPort and one HDMI 4K video output featuring DisplayLink DL-6950 chipset technology
  • 120W power adapter providing 60W Power Delivery for laptop charging
  • Five USB 3.0 (4x USB-A and 1x USB-C) device ports, including convenient fast-charge ports
  • Supports single 5K display output

Dual-Monitor USB-C Docking Station with 2.5” SSD/HHD Bay - MST30C2HDPPD

  • Easy access 2.5” SATA HDD/SSD internal drive bay
  • Two DisplayPort video outputs
  • 100W power adapter providing 60W Power Delivery for laptop charging
  • Three USB 3.0 (USB-A) device ports, including convenient front fast-charge ports

Dual-4K Monitor Docking Station - DK30A2DH

  • Multiple dual-4K 60Hz video output combinations - dual DisplayPort, dual HDMI, DisplayPort and HDMI
  • DisplayLink DL-6950 chipset technology
  • Six USB 3.0 (USB-A) ports
  • USB-C to USB-C and USB-C to USB-A cables are included
  • “Laptops with USB-C and Thunderbolt 3 port are rapidly appearing on the market, so there is a greater demand for USB-C docking stations. is committed to expanding our docking station line with products that have unique and revolutionary features,” said Carey Cline, Senior Product Manager, “In addition, our docking stations have the distinction of being both backward compatible and future ready, for product life beyond your laptop.”

    The new USB-C Docking Stations are available at CDW,,, PC Connection, and Insight and will be distributed by Ingram Micro, SYNNEX, Tech Data, D&H and ASI.

    Thunderbolt and the Thunderbolt logo are trademarks of Intel Corporation in the U.S and/or other countries.

    USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum.

View all press articles...