StarTech.com

Composite and S-Video to DVI-D Video Converter with Scaler

Convert and scale a composite or S-Video signal to work with a DVI monitor

Produkt ID: VID2DVIDTV

  • Adjust picture brightness, contrast, color, and RGB levels
  • Compatible with input from broadcast formats worldwide, including NTSC and PAL
  • A 48 MByte frame buffer eliminates image tear/video hiccupping
Visa mer
  • Includes a memory recall feature that automatically reinstates the setting last used
  • Includes a plastic bracket for wall mounts or side panel installation
312,99 € EUR exkl. moms
391,24 € EUR inkl. moms

Överblick

This Composite video/S-Video to DVI-D Video Converter/Scaler lets you convert from composite/s-video/YCbCr/RGB resolutions and video formats to DVI-D, automatically detecting the video source input resolution and allowing you to customize the output resolution and refresh rate through an easy to use on-screen-display menu.

Great for home theatre peripherals like DVD players, the Composite video/S-Video to DVI-D Video Converter/Scaler lets you connect non-DVI/HDTV enabled equipment to DVI or HDTV display devices like flat panel monitors, DVI projectors and plasma screen TVs.

Fördelarna med StarTech.com

  • Convert video signals into DVI output for computer displays or HDTVs
  • Automatically detects the input resolution of the signal while allowing you to customize the output resolution and refresh rate using the on-screen-display menu and front panel buttons
  • Pure hardware design, no software or drivers required

Användning

Display video feeds from DVD players, VCRs and more on DVI monitors, plasma displays, DVI input projectors and HDTVs

Home Theatre

Security

Educational

Medical

Conference Room

Tekniska specifikationer

Information om garanti
Garanti 2 Years
Hårdvara
Active or Passive Adapter Aktiv
Audio Nej
AV-ingång Component
Composite
S-Video
AV-utgång DVI-D
Prestanda
Signalnivåer Input Signal Levels: Video @ 1V p-p, 75 ohm
Y @ 1 V p-p, 75 ohm
Color @ 0.7V p-p, 75 ohm
Stödda upplösningar HDTV Output(50/60Hz)
1080i, 720p, 576p, 480p
PC Output (RGBHV, Progressive Scan)
1280 x 1024, 1280 x 768, 1024 x 768, 800 x 600, 640 x 480
Kontakt(er)
Connector A 1 - Kompositvideo (1 x RCA) Hona Input
1 - S-Video (4-stifts, Mini-DIN) Hona Input
Connector B 1 - DVI-I (29-stifts) Hona Output
Särskilda anmärkningar/krav
Obs. Multiple refresh rates supported on PC output - See product manual for full list
Ström
Inspänning 110V-240V AC
Polaritet på mittpol Positiv
Power Source AC-adapter medföljer
Strömförbrukning 13
Utspänning 5 DC
Utström 2.6A
Utseende
Färg Svart
Produktbredd 77 mm [3 in]
Produkthöjd 30 mm [1.2 in]
Produktlängd 146 mm [5.7 in]
Produktvikt 0.3 kg [0.6 lb]
Förpackning
Fraktvikt (förpackning) 1.1 kg [2.4 lb]
Vad det är i lådan
Ingår i paketet 1 - Video to DVI/HDTV Scaler
1 - Plastic Bracket
1 - 3 foot (1 meter) Composite RCA cable
1 - 6 foot (1.8 meter) DVI-D DVI cable M-M
1 - YCbCr RCA to 8 pin DIN adapter
1 - Wall-mount power adapter
1 - User’s manual

Certifikat

Relaterade produkter

Composite and S-Video to VGA Video Converter
VID2VGATV
Composite and S-Video to VGA Video Converter

Convert and scale a composite or S-Video signal to work with a VGA monitor

277,99 € exkl. moms
347,49 € inkl. moms

Tillbehör