StarTech.com

Cat-6 RJ45 tvinnad modulär kontakt - 50-pack

Produkt ID: CRJ45C6STR50

  • Låter dig enkelt avsluta Cat 6-kabeln vid exakt rätt längd
  • Designad att passa alla Cat 6-patchkablar
33,99 € EUR exkl. moms
42,49 € EUR inkl. moms

Överblick

Denna modulära Cat 6 RJ45-kontakt kan användas med Cat 6-bulkkablar så att du enkelt får exakt den längd på Cat 6-kabeln som du behöver.

Tekniska specifikationer

Information om garanti
Garanti 2 Years
Kontakt(er)
Kontakttyp(er) 1 - RJ-45 Hane
Utseende
Färg Klar
Produktvikt 50.5 g [1.8 oz]
Förpackning
Förpackningsantal 50
Fraktvikt (förpackning) 55.5 g [2 oz]
Vad det är i lådan
Ingår i paketet 1 - Cat-6 RJ45 tvinnad modulär kontakt - 50-pack

Certifikat

Produktsupport

Vanliga frågor

Before You Buy

In order to work properly, straight-through Ethernet cables must be terminated with the same pin configurations on either end. Two different wiring standards exist for wired Ethernet: T568A (A wiring) and T568B (B wiring). A and B wiring offer the same electrical properties and either standard can be used. StarTech.com uses the T568B wiring standard for all of the straight-through Ethernet cables.

Note: For more information about the differences between straight-through and crossover Ethernet cables, refer to the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover.  

Wiring Pinout Table

Pin T568A T568B
1 white/green white/orange
2 green orange
3 white/orange white/green
4 blue blue
5 white/blue white/blue
6 orange green
7 white/brown white/brown
8 brown brown

 

Different categories of UTP (Unshielded Twisted Pair) cabling were created for better performance in certain applications. As a general rule, the higher the category number, the higher the noise reduction and lower attenuation, and consequently the higher the bandwidth. For example, CAT6 can handle higher data rates at longer distances than CAT5 can. Newer categories have been added since the original revision to achieve these higher data rates.

The most widely used cable for Ethernet is CAT5e, which is good for most gigabit Ethernet applications. StarTech.com offers CAT5e, CAT6, and CAT6a Ethernet cables.

Any cable type can be used in any application as long as it meets the transfer speeds required for the application.

The following table compares the UTP cable categories:

Category Typical Application Maximum frequency Maximum length for application
CAT5 10/100 Mbps Ethernet 100 Mhz

100 meters for 100BASE-T

CAT5e

10/100/Gigabit Ethernet

100 MHz

100 meters for 1000BASE-T

CAT6 Gigabit Ethernet 250 MHz

100 meters for 1000BASE-T

CAT6a 10-Gigabit Ethernet 500 MHz

100 meters for 10GBASE-T

Note: The performance of any UTP cable is dependent on the length used and how the cable is terminated.

Patch cables can come in two different wiring applications: straight-through and crossover. The type of cable that is required depends on the application. Straight-through Ethernet cables are the most commonly used.

Cable type Typical application
Straight-through
  • Between a computer and a modem, router, or switch
  • CAT5/CAT6 peripheral extenders
  • Between other dissimilar networking equipment
Crossover
  • Between two computers
  • Between two similar networking devices

Crossover cables use two different wiring standards: one end uses the T568A wiring standard, and the other end uses the T568B wiring standard. To determine if you have a straight-through or crossover cable, compare the Ethernet cables to see if the colors are wired in the same order on each end. For more information on Ethernet wiring standards, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.

Many modern network devices support Auto MDI-X, which automatically negotiates which wiring standard is required. For example, a computer with Auto MDI-X can use either a straight-through or crossover cable for any application.

Stranded Ethernet cables are flexible and are often used as patch cables, short cables that are ideal for connecting a computer to a wall outlet or to a router.  Solid Ethernet cables are rigid but have better signal strength.  These cables are ideal for use behind walls and in longer cable runs.