StarTech.com

10 ft Slim 3.5mm Stereo Audio Cable - M/M

10 ft slim profile Stereo 3.5mm audio cable

Product ID: MU10MMS

  • Slimline connector molding designed for use with portable devices
  • Molded connectors with strain relief
  • Gold-plated connectors
3,99 € EUR exc VAT
4,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 2
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Cable OD 3.0
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 3 m [10 ft]
Product Width 6.1 mm [0.2 in]
Weight of Product 37 g [1.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - 10 ft Slim 3.5mm Stereo Audio Cable - M/M

Certifications

Related Products

Slim 3.5mm Stereo Audio Cable - M/M
MU6MMS
6 ft Slim 3.5mm Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

2,99 € exc VAT
3,74 € inc VAT
15 ft Slim 3.5mm Stereo Audio Cable - M/M
MU15MMS
15 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod or other MP3 player to your stereo

4,99 € exc VAT
6,24 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU1MMS
1 ft Slim 3.5mm Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

2,99 € exc VAT
3,74 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU1MMS2RA
1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,74 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU1MMSRA
1 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,74 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,74 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU3MMS2RA
3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,99 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU3MMSRA
3 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Right angle slim 3.5mm cable for mobile audio devices

2,99 € exc VAT
3,74 € inc VAT
6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
MU6MMRCA
6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Connect your computer or audio player to an RCA audio device

3,99 € exc VAT
4,99 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU6MMS2RA
6 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

3,99 € exc VAT
4,99 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU6MMSRA
6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,99 € inc VAT