StarTech.com
Discontinued

6in DisplayPort Port Saver Cable – M/F

Protects DisplayPort® video card and monitor interfaces from damage and wear

Product ID: DPEXTAA6IN

  • Molded latching connectors with strain relief
  • Includes all 20 DisplayPort pins to support Multi-Mode DisplayPort devices
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The DPEXTAA6IN 6-inch DisplayPort Port Saver Cable/coupler avoids expensive repairs to a computer or display. It does this by extending the port by 6in, thereby eliminating the weight and stress that would typically be placed on the port by a DisplayPort cable. This is especially useful in an environment where cables are unplugged and re-inserted frequently.

The StarTech.com Advantage

  • Prevents repairs to your computer or display by extending the port to eliminate the stress that would be placed on the port by a DisplayPort cable
  • Extend your DisplayPort interface by 6in
  • Backed by StarTech.com's Lifetime Warranty

Applications

Protect the on-board DisplayPort interface from damage cause by frequent connect/disconnects

Allows supported Displayport devices to draw power from the host device

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Number of Conductors 20
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Cable OD 7.3 mm [0.3 in]
Color Black
Max Connector Dimension 20.4 mm [0.8 in]
Product Weight 38 g [1.3 oz]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - 6in DisplayPort port extension

Certifications

Related Products

DisplayPort® Video Extension Cable - M/F - 6ft
DPEXT6L
6 ft DisplayPort Video Extension Cable - M/F

Extend the reach of your DisplayPort devices by 6ft

31,99 € exc VAT
39,99 € inc VAT
DisplayPort® Panel Mount Cable - F/M - 3ft
DPPNLFM3
3ft DisplayPort Panel Mount Cable - F/M

Allows a DisplayPort connection to be mounted on a secure easily accessible panel.

17,99 € exc VAT
22,49 € inc VAT

Accessories