Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

6 ft Laptop Power Cord 2 Slot for UK

Product ID: PXTNB2SUK6

Available in
5,99 € EUR exc VAT
7,49 € inc VAT

ID: PXTNB2SUK6

For more products like this please visit our European online store today!

This 6 ft. Laptop Power Cord offers a durable connection between a laptop computer and a power outlet.

Backed by lifetime warranty.

Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Power
Input Voltage 230 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 6 ft Laptop Power Cord 2 Slot for UK

* Product appearance and specifications are subject to change without notice.