StarTech.com

6 ft Standard UK Computer Power Cord

Replacement 6ft power cord for your computer

Product ID: PXT101UK

  • Equipped with a 13A fuse
  • Conforms to BS1363 Standards
7,99 € EUR exc VAT
9,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C13 Power
Power
Input Current 10 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1.8 m [6 ft]
Product Length 1.8 m [6 ft]
Weight of Product 230.3 g [8.1 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 49 mm [1.9 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 239.3 g [8.4 oz]
What's in the Box
Included in Package 1 - 2m PC Mains Lead

Certifications