StarTech.com

18in Right Angle Latching SATA Serial ATA Cable

A space-saving, latching right angle SATA hard drive cable, for installations in tight spaces.

Product ID: LSATA18RA2

  • 2x Right-Angled/90-degree Latching SATA connectors
  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 18" in cable length
3,99 € EUR exc VAT
4,99 € EUR inc VAT

Overview

The LSATA18RA2 Right Angle (90-degree) SATA Cable enables you to plug in your SATA hard drive in hard to reach areas or tight spaces, using right-angled SATA connectors to reduce the amount of space required at the connection point and supports full SATA 3.0 bandwidth of up to 6Gbps when used with SATA 3.0 compliant drives.

The latching connectors lock when connected to a supporting (latchable) SATA port, ensuring a snug, and secured data connection every time to prevent accidental disconnects.

Featuring a low profile, yet durable construction, the flexible design improves airflow and reduces clutter in your computer case, helping to keep the case clean and cool.

Constructed of only top quality materials and designed for optimum performance and reliability this 18" SATA cable is backed by our lifetime warranty.

The StarTech.com Advantage

  • Right-angled latching SATA connectors easily fit into hard to reach areas and tight spaces, providing flexibility to position your SATA drive as needed within your system case, and secure the cable against accidental disconnection
  • Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
  • Backed by StarTech.com lifetime warranty, ensuring a dependable connection

Applications

Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases

Server and storage subsystem applications

High-end workstation drive installations

Connections to SATA Drive Arrays

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Connector Style Right Angled
Product Length 457.2 mm [18 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 18in Right Angle Latching SATA Serial ATA Cable

Certifications

Related Products

12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1
18in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,99 € inc VAT