Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 Port Low Profile SATA to eSATA Plate Adapter - F/M
Add two eSATA ports to your PC, extended from internal Serial ATA connection ports
Product ID: ESATAPLT2LPM
- Supports data transfer rates up to 6Gbps
- Compliant with Serial ATA III Specifications
- Low profile bracket for small form factor PCs
Support
Overview
The ESATAPLT2LPM SATA to eSATA Plate Adapter (low profile/half-height) adds external data support to any existing Serial ATA (SATA) controller, enabling you to connect external SATA (eSATA) storage to a computer. With support for data transfer rates of up to 6Gbps, this external SATA plate lets you take advantage of the increased data integrity provided by external hard drives or RAID devices that support eSATA connections.
Connecting your eSATA storage couldn't be simpler - just install this plate into an open I/O low profile slot on your computer and connect your cables to the Serial ATA connectors on your motherboard or controller card. The SATA connector provides a secure connection to the motherboard or controller card, and is designed to take up minimal space inside the computer case, providing less clutter and increased airflow inside your case.
Like all of our cable products, the ESATAPLT2LPM SATA to eSATA Plate Adapter is backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Allows you to connect an external eSATA hard drive to a low profile PC
- Adds an external SATA (eSATA) port to your low-profile desktop computer, providing an external, shielded connection port on the back of your PC
- Backed by StarTech.com's lifetime warranty
Applications
Securely extend a SATA connection to a low profile plate, to enable an eSATA storage device connection
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030843690 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector(s) | ||
Connector A | 2 - SATA (7 pin, Data) Plug | |
Connector B | 2 - eSATA (7 pin, Data) Plug | |
Physical Characteristics | ||
Color | Black | |
Product Height | 64 mm [2.5 in] | |
Product Length | 40 mm [1.6 in] | |
Product Weight | 32 g [1.1 oz] | |
Product Width | 10 mm [0.4 in] | |
Wire Gauge | 26 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 2 Port Low Profile SATA to eSATA Plate Adapter | |
1 - Reverse Notch Low Profile Bracket |
Related Products
1ft Low Profile SATA to eSATA Plate Adapter
Add an eSATA port to your PC, extended from internal Serial ATA connection port
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- ESATAPLT2LPM_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+