Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10 ft RP-TNC to SMA Wireless Antennas Adapter Cable - M/M

Product ID: RPTNCSMA10MM

Extend the distance between your wireless antennas and your wireless devices

Features
  • Low loss at 2.4 GHz frequency range

  • Optimized for use with StarTech.com’s networking devices and wireless antennas

  • Converts RP-TNC type connector to SMA connector

Available in
9,99 € EUR exc VAT
12,49 € inc VAT

ID: RPTNCSMA10MM

For more products like this please visit our European online store today!

Do you need antenna cables for you wireless LAN? StarTech.com offers a variety of adapter cables to suit your specific needs. Constructed with top quality components and backed by our lifetime warranty.
The StarTech.com Advantage
  • Designed to work with wireless LAN antennas
  • Extends the distance between wireless antennas and wireless networking devices
Applications
  • Conversion adapter cable for Wireless Devices with RP-TNC antenna connectors
  • Works with Belkin, D-Link, Intel, Netgear, Linksys & Siemens wireless networking devices
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type RG-400/U
Connector(s)
Connector A 1 - RP-TNC (Coax, Reverse Polarity Threaded Neill) Male
Connector B 1 - SMA (Coax, SubMiniature A) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 10 ft RP-TNC to SMA Wireless Antennas Adapter Cable - M/M

* Product appearance and specifications are subject to change without notice.