Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft Beige A to A USB 2.0 Cable - M/M

Product ID: USBFAA3

Connect USB 2.0 devices to a USB hub or to your computer

Features
  • Supports data transfer rates up to 480 Mbps

  • Backward compatible with USB 1.1

  • Easy to use and install

Prices may be lower from Resellers:

PROSE
Available in
1,99 € EUR exc VAT
2,49 € inc VAT

ID: USBFAA3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 3ft USB 2.0 cable features two USB 'A' male connectors, delivering a dependable way to connect your PC to a USB hub, or connect USB 2.0 peripherals to a USB hub.

Fully rated to USB 2.0 performance specifications, this high quality USB cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Backed by StarTech.com's lifetime warranty
Applications
  • Connecting USB 2.0 devices to a USB hub
  • Connecting USB 2.0 devices directly to a computer
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Beige
Product Length 0.9 m [3 ft]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 3 ft Beige USB 2.0 Cable - A to A M/M
7 ft Beige A to A USB 2.0 Cable - M/M

3,99 € exc VAT
4,99 € inc VAT

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6

6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

3,99 € exc VAT
4,99 € inc VAT

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA10

10ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 10ft

3,99 € exc VAT
4,99 € inc VAT

Black USB 2.0 Extension Cable A to A - M/F
USBEXTAA3BK

3 ft Black USB 2.0 Extension Cable A to A - M/F

Extends the length of your current USB device cable by 3 feet

2,99 € exc VAT
3,74 € inc VAT

Black USB 2.0 Extension Cable A to A - M/F
USBEXTAA10BK

10 ft Black USB 2.0 Extension Cable A to A - M/F

Extends the length of your current USB device cable by 10 feet

4,99 € exc VAT
6,24 € inc VAT

* Product appearance and specifications are subject to change without notice.