Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3 ft SuperSpeed USB 3.0 Cable A to B - M/M
Product ID: USB3SAB3
- Cable and Connectors our compliant with USB 3.0 SuperSpeed specifications
StarTech.com's 3ft SuperSpeed USB 3.0 cable (A-B, male-male) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.
Designed for next-generation SuperSpeed USB device connections, the 3ft USB 3.0 cable offers a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).
Our 3ft USB 3.0 cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.
The 3ft USB 3.0 cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.
The StarTech.com Advantage
- Replace worn-out or missing USB cables with this high quality, 3ft SuperSpeed USB 3.0 Cable A to B - M/M
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
Ingram Micro Sweden
V930992
UPC Code
065030835923
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB Type-B (9 pin) USB 3.0 Male | |
Physical Characteristics | ||
Cable Length | 0.9 m [3 ft] | |
Color | Blue | |
Product Length | 0.9 m [3 ft] | |
Weight of Product | 49 g [1.7 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Height | 10 mm [0.4 in] | |
Package Length | 22 cm [8.7 in] | |
Package Width | 20 cm [7.9 in] | |
Shipping (Package) Weight | 58 g [2 oz] | |
What's in the Box | ||
Included in Package | 1 - 3 ft SuperSpeed USB 3.0 Cable A to B - M/M |
Related Products
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable an additional 6 feet
10 ft SuperSpeed USB 3.0 Cable A to B - M/M
Connect to your external devices and transfer data at 10x the speed of USB 2.0
6 ft SuperSpeed USB 3.0 Cable A to B - M/M
Connect to your external solutions and transfer data at 10x the speed of USB 2.0
6 ft SuperSpeed USB 3.0 Cable A to A - M/M
Connect USB 3.0 A devices to a USB hub or to your computer
Product Support
Data Sheets
-
USB3SAB3_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter