Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - 2 Port PCI to CardBus PCMCIA Adapter Card - Dual Profile

Product ID: PCI2PCMCIA2

Discontinued

Add two PCMCIA/CardBus slots to a computer through a PCI expansion slot

Features
  • Easy plug-and-play installation

  • PC Card Standard Release 8.0 Specification compliant

  • PCI Specification Revision 2.2 compliant

More Features . . .
  • Supports 16-bit (PCMCIA 2.1/JEIDA 4.2) and 32-bit (CardBus) PC cards with 3.3v/5v operation

  • Fits into a standard and low profile slot. Low profile bracket included

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: PCI2PCMCIA2

For more products like this please visit our European online store today!

This 2 port PCI to CardBus PCMCIA Adapter Card lets you use your laptop PC cards (CardBus/PCMCIA) on a desktop computer.

Connecting to the host computer through simple installation in a PCI slot, the CardBus/PCMCIA to PCI Adapter Card integrates seamlessly with Windows operating systems with no loss of performance or features compared to conventional (laptop) installation.

The adapter card supports both the 16-bit PCMCIA and 32-bit CardBus standards, providing broad compatibility with your laptop adapter cards to ensure maximum convenience.

The StarTech.com Advantage
  • Connect your CardBus and PCMCIA laptop cards to your desktop computer
  • No need to buy separate cards for both your laptop and desktop systems, save money and share a single card between both your computers
  • Supports the hot plugging of laptop cards
Compatible With

View full OS compatibility

Windows 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)

Applications
  • Connect external hard drives, printers, PDAs, webcams, digital cameras, scanners, CD-R/RWs, Zip® drives, memory card readers, as well as many other peripherals to both your laptop and desktop systems
  • Connect USB 2.0, IEEE-1394 FireWire, RS-232 Serial, LAN/Network, Serial ATA, modem laptop cards as well as other laptop cards to your desktop computer
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Texas Instruments - PCI1520GHK
Interface CardBus (PCMCIA)
Ports 2
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - PC Card (Type II, Cardbus) Slot
Software
OS Compatibility Windows 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Special Notes / Requirements
System and Cable Requirements 32-bit PCI slot
Physical Characteristics
Product Height 19 mm [0.7 in]
Product Length 122 mm [4.8 in]
Product Weight 0.2 kg [0.4 lb]
Product Width 120 mm [4.7 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - PCI to PCMCIA Adapter Card
1 - Low Profile Bracket
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.