Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PCI-X to x4 PCI Express Adapter Card

Product ID: PCIX1PEX4

Install a low profile x4 PCI Express card into a PCI-X slot

Features
  • Physical x16 PCI Express female connector allows x16/x8/x4/x1 cards to fit

  • Electrically x4 PCI Express compatible, with data transfer rates up to 10 Gbps

  • Unique rear bracket mating design for low profile/half-height to full profile conversion

More Features . . .
  • Compliant with PCI-X 1.0 and PCI 3.0 specifications

  • Compliant with PCI Express Base specification 1.0a

Prices may be lower from Resellers:

INGSE
Available in
186,99 € EUR exc VAT
233,74 € inc VAT

ID: PCIX1PEX4

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PCIX1PEX4 PCI-X to x4 PCI Express Adapter lets you install a low profile/half-height x4 PCI Express card into a full height PCI-X (3.3V, 64-bit) slot on a server or other high-end motherboard.

With a physical x16 PCI Express female slot connector, the PCI-X to PCIe adapter card accepts all types of x16/x8/x4/x1 physical PCI Express cards (maximum speed of x4), allowing an older system to run the newest cards.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Add almost any low profile PCI Express card to a Full Profile PCI-X system at speeds up to 10 Gbps (x4)
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Upgrade an older server to be able to use newer PCI Express-based expansion cards
  • Add dedicated PCI Express graphics to a non-PCI Express server motherboard
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI-X (3.3V)
Chipset ID PLX - PEX8114
Interface PCI Express
Connector(s)
Connector Type(s) 1 - PCI-X (3.3V, 64-bit) Male
Internal Ports 1 - PCI Express x4 Slot Female
Special Notes / Requirements
Note The x16 PCI Express connector is only electrically x4 compatible. Maximum data transfer rates are therefore limited to x4 speeds.
System and Cable Requirements Full Profile PCI-X (3.3V) slot
Environmental
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 164 mm [6.5 in]
Product Weight 41 g [1.4 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - PCI-X to PCI Express adapter card
1 - Spare Full Height Bracket
1 - User Manual
PCI to PCI Express Adapter Card
PCI1PEX1

PCI to PCI Express Adapter Card

Install half-height/low profile x1 PCI Express interface cards in a standard PCI expansion slot

56,99 € exc VAT
71,24 € inc VAT

PCI Express to PCI Adapter Card
PEX1PCI1

PCI Express to PCI Adapter Card

Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot

56,99 € exc VAT
71,24 € inc VAT

PCI Express to 4 Slot PCI Expansion System
PEX2PCI4

PCI Express to 4 Slot PCI Expansion System

Add four external PCI expansion card slots to a desktop computer

418,99 € exc VAT
523,74 € inc VAT

PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length
PEX2PCIE4L

PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length

Add two PCI and two PCI Express expansion card slots to your desktop computer

502,99 € exc VAT
628,74 € inc VAT

PCI Express X1 to X16 Low Profile Slot Extension Adapter
PEX1TO162

PCI Express X1 to X16 Low Profile Slot Extension Adapter

Connect a low profile x16 PCI Express Card to an x1 slot

30,99 € exc VAT
38,74 € inc VAT

* Product appearance and specifications are subject to change without notice.