Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8mm Paper Motherboard Washers - 50 Pack

Product ID: WASHERP

Install a motherboard into a computer case with non-conductive paper washers

Available in
3,99 € EUR exc VAT
4,99 € inc VAT

ID: WASHERP

For more products like this please visit our European online store today!

Used to isolate a new motherboard from the metal contacts inside a PC case, StarTech.com’s red paper washers are the high-quality, hard-to-find computer parts you’ve been looking for.
The StarTech.com Advantage
  • Durable paper construction prevents accidental metal-on-metal contact for motherboard installations
Product Numbers
Warranty Information
Warranty 2 Years
Packaging Information
Package Quantity 50
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 50 - 8mm Paper Washer

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.