StarTech.com

12U 19in Wall Mounted Server Rack Cabinet

Store your servers, network and telecommunications equipment securely in this 12U wall-mountable rack

Product ID: RK1219WALL

  • Sturdy steel design
  • Tempered, vented, lockable glass front door
  • Fan mounts for optional additional cooling
  • Removable side panels with lock.
429,99 € EUR exc VAT
537,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fan Options Two Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel with Glass Window
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Rear Door Construction Steel
Side Panel Construction Steel
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Grounding Lug(s)
Ships Fully Assembled
Wall-Mountable
U Height 12U
Wallmountable Yes
Performance
Weight Capacity 60 kg [132.6 lb]
Physical Characteristics
Color Beige
Product Measurements
Internal Depth 59.1 cm [23.3 in]
Internal Width 59.5 cm [23.4 in]
Maximum Mounting Depth 55 cm [21.7 in]
Minimum Mounting Depth 1.1 cm [0.4 in]
Product Height 63.7 cm [25.1 in]
Product Length 61.4 cm [24.2 in]
Product Width 60.1 cm [23.7 in]
Weight of Product 30 kg [66.3 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 65.6 cm [25.8 in]
Package Length 70 cm [27.6 in]
Package Width 69.1 cm [27.2 in]
Shipping (Package) Weight 31 kg [68.5 lb]
What's in the Box
Included in Package 1 - 12U Server Cabinet
1 - Set of Keys
14 - #10-32 Cage Nuts
1 - Torx Tool
1 - Hex Key

Certifications

Accessories