Support

Product FAQs

Problemsökning

Why is the power LED on the unit slowly blinking?

This device provides 6.8A of power, and the power LED on the device will slowly blink when the devices connected to it are trying to draw more than 6.8A of power. To properly charge the connected devices, reduce the number or types of devices connected to this device until the power LED stops blinking.