Universal Intel P4 AMD Athlon CPU Cooler Fan with Heatsink

Keeps an Intel P4 or AMD Athlon CPU running cooler

Product ID: UNIVERSALHSF

  • StarTech.com’s Universal CPU cooler heatsink / fan combination delivers better cooling performance and maintains keeps your system stable
  • UV reactive, quiet ball-bearing fan
  • Large aluminum heatsink provides efficient heat dissipation
View More
  • Easy install clips for Intel and AMD processors make installation a breeze
  • Improves cooling capacity of the Universal CPU cooler by thermally bonding the CPU to the heatsink (thermal transfer compound included)

Overview

This Intel P4/AMD Athlon CPU Cooler is a heavy duty heatsink and fan that's designed to fit most AMD and Intel processors.

Supporting Intel Socket 370/478 and AMD Socket A/939/940/754 CPUs, the CPU cooler features an extra-large aluminum heatsink and 7x7 cm ball bearing fan to help keep your processor running under optimal conditions.

This broadly compatible CPU heatsink/fan is compatible with Intel PIII and P4 CPUs (up to 3.2 GHz), as well as AMD Athlon XP 3000+, K7 and K8 processors.

The StarTech.com Advantage

  • Universal heavy-duty heatsink with fan designed to fit most Intel and AMD processors!
  • Cut your inventory costs with one heatsink/fan for all your needs!
  • High performance, reliable, 7x7cm ball bearing fan keeps your CPU cool

Applications

  • Intel Celeron/P3 S370 (all speeds), P4 (up to 3.2 GHz)
  • AMD Athlon XP (~3200+), Athlon 64 (~3800+, FX-51, FX-53), Opteron (~848), Sempron (~3100+)
  • Supported Socket Types: Intel Socket 370/478, AMD: Socket A/939/940/754

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Fan Dimensions (Number / Dimensions) 70 x 70 x 15 mm
Fans 1 - 70 mm
Heatsink Dimensions 84 x 74 x 42 mm
Performance
Air Flow Rate 27.9 CFM
Fan RPM 3500
Noise Level 28 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Voltage 12V DC
Power Consumption (In Watts) 2.1W (180 mA)
Physical Characteristics
Color Blue
Product Height 2.8 in [7.1 cm]
Product Length 4 in [10.2 cm]
Product Width 3 in [75 mm]
Weight of Product 12.8 oz [363 g]
Packaging Information
Package Height 8.1 in [20.5 cm]
Package Length 6.7 in [17 cm]
Package Width 0.3 in [8.6 mm]
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - Heatsink Fan CPU Cooler
1 - Backing Plate/Base
2 - Mounting Arm
1 - Thermal Compound
1 - Instruction Manual

Certifications