USB 2.0 to 10/100 Mbits/sec. Mini Ethernet Adapter

Product ID: USB2100S

  • USB 2.0 compliant with data transfer rate of up to 480 Mbits/sec
  • Compact size for greater flexibility
  • Allows users to share peripherals, transfer files and share a connection to the Internet
View More
  • Plug-and-Play Compatible with Windows
  • Works with all network-enabled applications
  • The Compact USB 2.0 Network Adapter is bus-powered, drawing power from the host PC so it requires no external power cord
  • Backward compatible with USB 1.1
  • Built-in LED indicators shows connection speed, link, and activity for easy network diagnostics
  • Supports Full-Duplex Ethernet connections

Overview

When you need a reliable, high speed mobile network connection, choose the USB1100S. With full duplex support for data transfer rates up to 200 Mbits/sec., this USB network adapter makes the most of the high-speed USB 2.0 ports on your desktop or notebook computer.
  • No need to open up case or have an open CardBus slot: works in any USB 1.1 or 2.0 port
  • Full and half duplex support, plus auto-negotiation of 10 and 100 Mbits/sec. connections provides easy connectivity in any Ethernet environment
  • Easy Plug and Play setup in Windows
This product is backed by StarTech.com's two year warranty.

The StarTech.com Advantage

  • Create a 10Base-T/100Base-TX Ethernet network using StarTech.com's USB 2.0 Adapter
  • StarTech.com's USB2100S offers the most convenient way to attach a laptop or a desktop computer to an Ethernet network
  • Eliminates the need for NIC card installation or expensive PCMCIA cards
  • Easy installation and setup - Plug the adapter to a USB port and connect an RJ45 network cable
  • Connects at a full 100Mbits/sec via USB 2.0, up to 8 times faster than a USB 1.1 adapter

Applications

  • Perfect for notebook computer users, small or home offices, departmental networks, and network game players
  • Connects your notebook PC to a network
  • Connects PC with no available expansion slots to a network
  • Can be a valuable tool when sharing network resources

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Data Transfer Rates
Dimension 1.45 x 2.75 x 0.75 Inches
Ethernet (Full Duplex) 20/200 Mbits/sec
Ethernet (Half Duplex) 10/100 Mbits/sec
Maximum Data Transfer Rate 200000000 Mbits/Sec
Standards IEEE 802.3, IEEE 802.3u, USB 1.1, and 2.0
System Requirements Compatible with current Windows and Linux versions with USB Device Support and Drivers
USB 1.1 Up to 12 Mbits/sec
USB 2.0 Up to 480 Mbits/sec
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB B (4 pin) Female
Indicators
LED Indicators 1 - 10 Mbps
1 - 100 Mbps
1 - Full Duplex
Physical Characteristics
Color Gray
Product Height 0.7 in [1.9 cm]
Product Length 2.7 in [69.8 mm]
Product Width 1.4 in [36.8 mm]
Packaging Information
Package Height 8.5 in [21.6 cm]
Package Length 4.1 in [10.3 cm]
Package Width 1.7 in [44 mm]
Shipping (Package) Weight 2 lb [0.9 kg]

Certifications