StarTech.com

1 Port USB PS/2 Server Remote Control IP KVM Switch with Virtual Media

Control a server or PC remotely over the Internet, with virtual media remote file copying and installation

Product ID: SV1108IPEXGB

  • Full, BIOS-level control of a remote system over the internet
  • Supports USB or PS/2 keyboard and mouse
  • Supports resolutions up to 1600x1200
View More
  • Includes all necessary KVM Cables
  • USB virtual media port for disk emulation and file transfers, including complete remote application and operating system installations
  • Browser-based login for compatibility with most operating systems
  • Java client available for Windows® systems
  • Security features include: SSL Encrypted Login, IP/MAC filtering, Password Protection, Encryption (56-bit DES, 168-bit 3DES, 256-bit AES, 128-bit RC4) and External Authentication (RADIUS, LDAP, LDAPS, Active Directory)
  • RS-232 console support for Telnet or SSH terminal access
£416.99 GBP exc VAT
£500.39 GBP inc VAT
1+ In stock
Where To Buy

Overview

The SV1108IPEXGB 1 Port USB PS/2 Server Remote Control IP KVM Switch with Virtual Media lets you control a USB or PS/2 server remotely over a LAN or the Internet.

The 1 port KVM over IP includes all necessary KVM cables, and offers KVM control from the BIOS-level onward. Reboot, monitor the entire boot process, and interact with your connected system easily. RS232 support also lets you connect to a serial console device via Telnet or SSH.

Virtual Media lets you execute files via USB from the remote console as if they were local to the connected server. Perfect for remote driver updates, patches, application or OS installation.

The Java-based browser utility ensures the IP remote control unit is compatible with many current web browsers, and almost any operating system on the market.

Multiple integrated security features ensure a reliable single port IP KVM connection, including password-protection, IP/MAC address filtering, external authentication (RADIUS, LDAP, LDAPS, Active Directory) and advanced encryption (56-bit DES, 168-bit 3DES, 256-bit AES, 128-bit RC4).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • KVM over IP gives full remote access with BIOS level control
  • Manage using any current web browser or operating system platform
  • Connect securely with advanced encryption and authentication support

Applications

Remote access to a mission-critical server

BIOS level remote access to servers at co-location, ISP and MSP locations

Small to Medium businesses that require access to individual servers without breaching security to others

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
DVI Support No
Hot-Key Selection Yes
IP Control Yes
Maximum Analog Resolutions 1600x1200 @ 60Hz
On-Screen Display Yes
Port Selection Support Hotkeys and OSD (On Screen Display)
Security Features 128-bit SSL Encryption
3DES
AES
DES
IP Filtering
MAC Address Filtering
RC4
Supported Protocols RADIUS, LDAP, LDAPS, Active Directory
TCP/IP, HTTP, HTTPS, UDP, DHCP, SSL, ARP, DNS, ICMP, CHAP, PPP
Supported Resolutions 1600x1200, 1280x1024, 1280x720, 1152x864, 1024x768, 800x600, 720x400, 640x480
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Other Interface(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Browsers supported for remote login include: Internet Explorer, Chrome, Firefox, Safari, Opera, Mozilla and Netscape. Please refer to product manual for compatible version numbers
Connected server and remote user computers can be using any operating systems capable of running Sun Java Runtime Environment (JRE) 6, Update 3 or higher
Indicators
LED Indicators 1 - 10/100 Mbps (Orange/Green)
1 - Link
1 - Power
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 ~ 240 AC
Output Current 2.4 A
Output Voltage 5.3 DC
Power Consumption (In Watts) 6.3
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 25 mm [1 in]
Product Length 200 mm [7.9 in]
Product Weight 485 g [17.1 oz]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 1.4 kg [3.2 lb]
What's in the Box
Included in Package 1 - IP KVM Switch
1 - Console Cable
1 - PS/2 KVM Cable
1 - USB 2.0 Virtual Media Cable
1 - USB KVM Cable
1 - Rack Mount Kit
1 - Software CD
1 - Instruction Manual (on CD)
1 - Quick Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories

1 Port USB PS/2 Server Remote Control IP KVM Switch with Virtual Media

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.