AUDIORCA130
130 ft Premium RCA Audio Cable (Special Order)
AUDIORCA130Get gold-star performance with StarTech.com’s premium RCA audio cables. Our gold-plated audio cables are specifically designed to provide the smoothest, clearest audio for your home theatre system. You get maximum performance and reliability, backed by StarTech.com quality.
The StarTech.com Advantage
- Gold plated Premium RCA audio cable designed for today’s audio and home theater applications
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
Features
- Color coded connectors for easy installation
- Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
- Connectors provide excellent strain relief that keeps your cable intact
- Gold plated heavy duty connectors
- High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
- Ultra flexible PVC Jacket for easy installation
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 130 ft [39.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA130_Datasheet.pdf
English - AUDIORCA130_Datasheet-ES.pdf
Español - AUDIORCA130_Datasheet-FR.pdf
Français - AUDIORCA130_Datasheet-IT.pdf
Italiano - AUDIORCA130_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |