Two Way Digital Coax to Toslink Audio Converter Repeater
SPDIFCOAXTOSConvert an SPDIF audio source signal to Digital Coax and Toslink either separately or simultaneously
The SPDIFCOAXTOS Two way Digital Coax to Toslink Audio Converter Repeater lets you extend and convert digital coax to Toslink audio, or Toslink to digital coax.
This small form-factor coax toslink converter is an easy to use solution allows you to select the input signal you want to convert or extend, and simultaneously outputs both digital coaxial and Toslink audio signals without downgrading the audio signal, and provides an output signal that matches the quality of input audio, supporting 2 to 5.1 channel audio.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Functions as a converter, and a splitter allowing you to use one output or both at the same time
- Compact form-factor makes the device easy to transport and fit into almost any installation space
What's in the box
Features
- Supports two way audio conversion - Toslink to digital coaxial or vice versa
- Outputs both toslink and digital coax simultaneously, regardless of input signal
- Supports 2 to 5.1 channel audio input/output
- Compact and easy to install and use
Applications
- Run both toslink and digital coax output signals simultaneously to two different receivers
- Adapt and connect DVD Players, VCRs and Game Consoles to new home theater receivers
- Convert or extend your audio input without signal or quality loss
Product Numbers
| Dell Harmony | A2537494 |
| TechData Dis | 41415N |
| ASI Distribution USA | 89007 |
| D and H | SPDIFCOAXTOS |
| Ingram Micro USA | V07137 |
| Synnex US | STA-SPDIFCOAXTOS |
| UPC Code | 065030830461 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 30 |
| Color | White |
| Connector A | 1 - Digital Coax Audio (RCA) Female |
| Connector A | 1 - Toslink (SPDIF; Optical) Female |
| Connector B | 1 - Digital Coax Audio (RCA) Female |
| Connector B | 1 - Toslink (SPDIF; Optical) Female |
| Enclosure Type | Plastic |
| Shipping (Package) Weight | 0.55 lb [0.3 kg] |
| Audio Specifications | 2 channel (stereo) and 5.1 audio supported |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
Accessories




















Follow us on Twitter |