Discontinued
Composite and S-Video to HDMI® Video Converter with Scaler
VID2HDMITVThis Composite S-Video to HDMI®Video Converter lets you transfer analog audio and video to one HDMI cable, converting composite and s-video signals to PC and high definition resolutions to bridge the gap between non-HDMI A/V devices (DVD players, VCRs, etc.) and HDMI capable displays.
The StarTech.com Advantage
- Automatically detects the input resolution of the signal while allowing you to customize the output resolution and refresh rate using the on-screen-display menu and front panel buttons
- Pure hardware design, no software or drivers required
- Convert analog audio and video signals into HDMI® output for use with HD displays
- Converge A/V by StarTech.com offers a full line of professional A/V products along with a 2-year warranty and free lifetime technical support.
Features
- Motion adaptive 3D Y/C separation comb filter
- Advanced 3D motion adaptive de-interlace
- Automatic 2 : 2/3 : 2 film mode detection
- Supports 50Hz to 60Hz frame rate conversion
- OSD menu to adjust picture quality, color, contrast and brightness
- Built-in 8 bit DAC for RGB or YPbPr output
- Automatic NTSC/PAL video format detection and switching
Applications
- Excellent solution for converting composite and s-video signals to PC and high definition resolutions.
- Enhance your signal and choose the resolution you require for your application. No longer are you limited by your hardware.
- Great for use in presentations, tradeshows, conferences, retail, entertainment, and home theatre applications.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Supported Resolutions | HDTV Output(50/60Hz) 1080i, 720p, 576p, 480p PC Output (RGBHV, Progressive Scan) 1280 x 1024, 1280 x 768, 1024 x 768, 800 x 600, 640 x 480 |
| Signal Levels | Input Video @ 1Vp-p, 75 ohm, Y@1 Vp-p, 75 ohm Color@ 0.7 Vp-p, 75 ohm |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.7 in [120 mm] |
| Product Width | 1.2 in [30 mm] |
| Product Height | 3.5 in [90 mm] |
| Product Weight | 35.3 oz [1000 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Special Notes / Requirements | |
| Note | Multiple refresh rates supported on PC output - 60Hz supported across all supported resolutions |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Video to HDMI Scaler/Converter |
| 1 - Remote Control | |
| 1 - HD15 D-Sub to YPbPr 3-RCA Cable | |
| 1 - VGA Cable-HD15 to HD15 | |
| 1 - Universal Power Adapter (5V DC, 2A) | |
| 1 - User Manual | |
Related Products
VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor
$233.99
VID2VGATV Composite and S-Video to VGA Video Converter Convert and scale a composite or S-Video signal to work with a VGA monitor
$207.99
Accessories
ZENHDMI1 Premium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$35.99
ZENAUDLR1 Premium 3.3 ft (1m) RCA Audio Cable Deliver premium quality audio connections between your home theatre devices
$28.99
Downloads
Manual(s):
- VID2HDMITV.pdf
English
Data Sheet(s)
- VID2HDMITV_Datasheet.pdf
English - VID2HDMITV_Datasheet-ES.pdf
Español - VID2HDMITV_Datasheet-FR.pdf
Français - VID2HDMITV_Datasheet-IT.pdf
Italiano - VID2HDMITV_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |