CHECKOUT Your Cart: Empty
Clearance

High Resolution Component to DVI-I Video Converter

CPNT2DVI

Connect high definition and standard definition component video to a DVI monitor

$159.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This Component DVI-I Format converter lets you convert the Component (YPbPr) video signal from a video card or other source to a DVI-I video signal, eliminating unnecessary upgrade costs.

The Component DVI converter automatically detects the input resolution of the YPbPr video source and allows an identical resolution to be output through a DVI-I connector (RGB or YPbPr).

Compliant with the DDWG standard for DVI displays, the Component to DVI-I converter requires no software installation and supports display resolutions of up to 1080p for HD input.

To ensure dependable performance, the Component DVI-I video format converter is backed by StarTech.com's 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage
  • Free Lifetime Technical Support
  • Easy setup and installation

What's in the box

Features
  • Includes a plastic bracket for wall mounts or side panel installation
  • Supports DDWG standard for DVI compliant monitors
  • Resolution input is automatically detected
  • Requires no drivers or software
  • Supports up to 1080p for HD Input
  • Output format is selectable between RGB and YPbPr
Applications
  • Input resolution is automatically detected and outputs the same resolution.
  • Convert a component video (YPbPr) to a DVI-I signal (YPbPr or RGB)
Product Numbers
Dell Harmony A1289244
UPC Code 065030824637
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Audio No
Carton Quantity 10
Connector A 1 - Component Video (3 x RCA) Female
Connector B 1 - DVI-I (29 pin) Female
Input Connector 1 x Component YPbPr (3 RCA Connectors)
Maximum Analog Resolutions 1080p from HD Sources
Maximum Bandwidth Up to 165 MHz
Output Connector 1 x DVI-I connector
Power Adapter DC 5V, 2.6Amp
Shipping (Package) Weight 1.64 lb [0.7 kg]
Certifications, Reports and Compatibility

Related Products

VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor
$233.99

In Stock: USA: 54  |  Canada: 0
VGAHD2HDMI VGA to HDMI® Video Converter with Audio Connect a PC with VGA output to work with an HDMI® enabled display or monitor
$126.99

In Stock: USA: 83  |  Canada: 3

Accessories

$64.99

In Stock: USA: 56  |  Canada: 73
$59.99

In Stock: USA: 85  |  Canada: 16
$54.99

In Stock: USA: 76  |  Canada: 17
$49.99

In Stock: USA: 64  |  Canada: 64
ZENDVI4 Premium 13.1 ft (4m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$107.99

In Stock: USA: 4  |  Canada: 35
ZENDVI2 Premium 6.6 ft (2m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$85.99

In Stock: USA: 32  |  Canada: 16
ZENDVI1 Premium 3.3 ft (1m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$63.99

In Stock: USA: 67  |  Canada: 75

Downloads

Data Sheet
CPNT2DVI.pdf
Manual
CPNT2DVI.pdf