VGA PC to TV Video Converter with Remote Control
VGA2NTSCPROConvert and scale a VGA video source to work with a composite or S-Video display
This High Resolution VGA to TV Video Converter/Scaler accepts your computer’s VGA signal and converts the graphics data into TV video format (composite, S-Video, and analog RGB for SCART implementation).
A versatile video solution, the VGA to TV video converter/scaler supports NTSC, PAL and SECAM video systems, acting as a VGA to NTSC/PAL Converter and features adjustable zoom, freeze, horizontal/vertical scaling, picture positioning, brightness, sharpness, and flicker control - allowing you to tweak the video as needed to suit your display.
A practical tool for synchronizing your monitor and television screens, the converter/scaler provides simultaneous display on both TV screen and PC monitor, and features a handy remote control that allows you to make adjustments from a distance.
The StarTech.com Advantage
- Plug and Play pure hardware design that automatically detects the scan rate and resolution of the incoming graphic signals without the use of software
- Compatible with any PC/Mac®/Sun® computer
- Easy to operate though push buttons, remote, and on-screen display
Features
- True color quality
- Simultaneous display on both TV screen and PC monitor
- Supports NTSC, PAL and SECAM video systems. SECAM systems display by analog RGB output port
- 4 times zoom function support
- Handy remote control allows you to make adjustments from a distance
- Provides output in both composite and S-Video formats
- Adjustable zoom, freeze, horizontal/vertical scaling, picture positioning, brightness, sharpness, and flicker control
Applications
- Displays computer screen images on your TV
- An inexpensive way to increase the size of a computer display
- Use your TV to display computer presentations, surfing the Internet, playing video games and more
- Great for boardroom meetings, tradeshows and lectures
Product Numbers
| Dell Harmony | A0289448 |
| TechData Dis | 899568 |
| ASI Distribution USA | 82825 |
| D and H | VGA2NTSCPRO |
| Ingram Micro USA | 071582 |
| Synnex US | STA-VGA2NTSCPRO |
| UPC Code | 065030789417 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - Composite Video (1 x RCA) Female |
| 1 - S-Video (4 pin; Mini-DIN) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Analog Resolutions | 1152 x 864 |
| Supported Resolutions | 1152x864(=60Hz), 1024x768(=75Hz), 800x600(=85Hz), 640x480(=100Hz) |
| Frequency Range | Vertical 50Hz - 100Hz Horizontal 25KHz - 58.464KHz |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6.5 in [165 mm] |
| Product Width | 4.1 in [105 mm] |
| Product Height | 1 in [26 mm] |
| Product Weight | 7.7 oz [217 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 lb [1 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA to NTSC/PAL Converter w/ Remote |
| 1 - CR2025 3V Battery | |
| 1 - 4 pin M/M cable | |
| 1 - RCA cable M/M | |
| 1 - VGA cable 15 pin M/F | |
| 1 - 9V DC Adapter | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- VGA2NTSCPRO.pdf
English
Data Sheet(s)
- VGA2NTSCPRO_Datasheet.pdf
English - VGA2NTSCPRO_Datasheet-ES.pdf
Español - VGA2NTSCPRO_Datasheet-FR.pdf
Français - VGA2NTSCPRO_Datasheet-IT.pdf
Italiano - VGA2NTSCPRO_Datasheet-NL.pdf
Nederlands




























Follow us on Twitter |