CHECKOUT Your Cart: Empty

VGA to HDMI® Video Converter with Audio

VGAHD2HDMI

Connect a PC with VGA output to work with an HDMI® enabled display or monitor

$126.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 83 Canada : 3
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The VGA2HDMI VGA HD to HDMI® video converter with Audio allows you to convert an analog RCA audio signal and VGA video to a single HDMI cable. A great way to adapt your PC video signal enabling you to view multimedia content from your computer on your HDTV the way it was meant to be seen and heard.

This HD15/VGA (with RCA Audio) to HDMI format converter is a great way to wow your audience with the full power of digital content, supporting input resolutions of up to 1080p for HD and 1600x1200 for PC. The VGAHD2HDMI device also supports converting a Component signal to HDMI using the included Component to VGA adapter cable.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Allows you to convert analog audio/video to digital format, avoiding costly upgrades
  • Rugged metal enclosure and solid construction provides durability for years of use
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

What's in the box

Features
  • Supports YPbPr (component input), RGBHV input and HD15 PC VGA input
  • Supports input resolutions up to 1080p (HDTV) and 1600 x 1200 (PC)
  • Rugged metal enclosure
  • Includes Component to VGA adapter cable
Applications
  • A simple solution for watching content stored on your computer, on your HDTV display
  • Remove clutter at the back of your monitor/display, by replacing multiple cables with a single HDMI® cable
  • Capture an audience’s attention at trade shows and retail environments with HD content
  • Present information in the clearest possible way, in professional presentations or lectures
  • A perfect fit for your home theater configuration
Product Numbers
Dell Harmony A0757959
TechData Dis 04428B
ASI Distribution USA 83001
D and H VGAHD2HDMI
Ingram Micro USA J46116
Synnex US STA-VGAHD2HDMI
UPC Code 065030817622
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Audio Yes
Carton Quantity 30
Center Tip Polarity Positive
Color Black
Connector A 1 - Stereo Audio (2 x RCA) Female
Connector A 1 - VGA (15 pin; High Density D-Sub) Female
Connector B 1 - HDMI (19 pin) Female
Output Current 2.6 A
Output Voltage 5 DC
Power Adapter Included Yes
Product Height 1.18 in [30 mm]
Product Length 4.13 in [105 mm]
Product Weight 1.35 lb [0.6 kg]
Product Width 2.99 in [76 mm]
Shipping (Package) Weight 1.13 lb [0.5 kg]
Supported Resolutions Maximum of 1080p for HD Input, and 1600x1200 for PC input
Certifications, Reports and Compatibility

Related Products

VGA2HDMIPRO Professional VGA to HDMI® Audio Video Converter with Scaler Convert and scale a VGA signal to work with an HDMI® enabled display or monitor
$245.99

In Stock: USA: 231  |  Canada: 0

Accessories

$20.99

In Stock: USA: 145  |  Canada: 1
$14.99

In Stock: USA: 506  |  Canada: 66
MU6MMRCA 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male Connect your computer or audio player to an RCA audio device
$7.99

In Stock: USA: 2983  |  Canada: 978
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99

In Stock: USA: 1510  |  Canada: 593
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$12.99

In Stock: USA: 2367  |  Canada: 1568
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$29.99

In Stock: USA: 3449  |  Canada: 780
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99

In Stock: USA: 2409  |  Canada: 881
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99

In Stock: USA: 4763  |  Canada: 1937

Downloads

Data Sheet
VGAHD2HDMI.pdf
Manual
VGAHD2HDMI.pdf