VGA to DVI-I Video Converter with Scaler
VGA2DVIIThis VGA to DVI-I converter/scaler converts between resolutions and video formats, and automatically detects your source’s input resolution, allowing you to customize the output resolution and refresh rate through an easy to use on-screen-display menu.
Great for connecting VGA graphics cards to DVI displays, the VGA to DVI-I converter also lets you scale HDTV feeds for optimal viewing on flat panel monitors and DVI projectors - the perfect solution for connecting a PC to a TV or HDTV for displaying high resolution content.
The StarTech.com Advantage
- Pure hardware design, no software or drivers required
- Automatically detects the input resolution of the signal while allowing you to customize the output resolution and refresh rate using the on-screen-display menu and front panel buttons
- Convert VGA/HDTV signals into DVI output for computer displays
What's in the box
Features
- Includes a memory recall feature that automatically reinstates the setting last used
- A 48 MByte frame buffer eliminates image tear/video hiccupping
- Compatible with input from broadcast formats worldwide, including NTSC and PAL
- Adjust picture brightness, contrast, color, RGB level and horizontal/vertical positioning
- Includes a plastic bracket for wall mounts or side panel installation
Applications
- Conference Rooms
- Medical
- Education
- Security
- Home Theatre
- Display VGA feeds on DVI monitors, high-definition plasma screen TVs and DVI input projectors
Technical Specifications
| Warranty | 2 Years |
| H/V @ 3 to 5V p-p TTL | |
| Pb/Cb, Pr/Cr @ 0.7V p-p, 75 ohm | |
| Y @ 1V p-p 75 ohm | |
| Input HDTV (YCbCr, YPbPr, RGBHV) Resolution Support | |
| Input PC (RGBHV) Resolution Support | |
| Output HDTV (YPbPr, RGBHV) Resolution Support | |
| Output PC (RGBHV) Resolution Support | |
| 1080i | 1920 x 1080 @ 60 Hz |
| 1280A | 1280 x 960 @ 60 Hz |
| 480i | 720 x 480 @ 60 Hz |
| 480p | 720 x 480 @ 60 Hz |
| 480p | 720 x 576 @ 50 Hz |
| 576i | 720 x 576 @ 50 Hz |
| 576p | 720 s 576 @ 50 Hz |
| 576p | 720 x 576 @ 50 Hz |
| 720p | 1280 x 720 @ 60 Hz |
| Carton Quantity | 10 |
| Color | Black |
| Connector Type(s) | 1 - DVI-I (29 pin) Female |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| Input Formats | Analog RGBHV, YPbPr, YCbCr |
| Input Signal Levels | RGBHV @ 0.7V p-p, 75 ohm |
| Mac | 1052 x 864 @ 70/75 Hz |
| Mac | 1152 x 864 @ 70/75 Hz |
| Output Format | Digital RGBHV, Analog RGBHV or YPbPr (through DVI to VGA) |
| Output Signal Levels | Digital data bitstream |
| Power Adapter | 5V DC @ 2.6A, center positive |
| Shipping (Package) Weight | 2.59 lb [1.2 kg] |
| SVGA | 800 x 600 @ 60/72/75/85 Hz |
| SXGA | 1280 x 1024 @ 60 Hz |
| SXGA | 1280 x 1024 @ 60/75 Hz |
| VESA85 | 640 x 400 @ 85 Hz |
| VGA | 640 x 480 @ 60/72/75/85 Hz |
| VGA | 640 x 480 @ 60/72/75/85 Hz |
| VGA70 | 720 x 400 @ 70 Hz |
| WXGA | 1280 x 768 @ 60 Hz |
| WXGA | 1280 x 960 @ 60 Hz |
| XGA | 1024 x 768 @ 60/70/75/85 Hz |
| Product Length | 5.98 in [152 mm] |
| Product Width | 2.99 in [76 mm] |
| Product Height | 1.18 in [30 mm] |
| Product Weight | 0.66 lb [0.3 kg] |
Certifications, Reports and Compatibility
Accessories

Follow us on Twitter |